ADT Adapters for assembly on tubes of M.643-FM handles

Technopolymer

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Features and applications

The adapters allow assembling M.643-FM handles on round tubes with a diameter between 28.6 mm and 32 mm.

Mounting

  • Plain hole passing completely through the tube, screw with a nut on the outside (Fig.1).
  • Threaded hole in the tube wall for tubes with thickness > 2mm (Fig.2).

Technical data

Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT