CTD Torque limiting wing knobs

Technopolymer

Select the execution

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black (C9) or orange (C2) colour, matte finish.

Torque limiting mechanism

Nickel-plated steel.

Standard executions

  • CTD-B-2:ᅠnickel-plated steel boss with threaded blind hole, maximum torque 2Nm.
  • CTD-B-3:ᅠnickel-plated steel boss with threaded blind hole, maximum torque 3Nm.
  • CTD-p-2:ᅠnickel-plated steel threaded screw, maximum torque 2Nm.
  • CTD-p-3:ᅠnickel-plated steel threaded screw, maximum torque 3Nm.

Features and applications

CTD wing knobs are used when the applied tightening torque must not exceed a preset value.

The torque transmission from the wing knob to the clamping element takes place by means of a spring system which prevents the overcoming of the established torque. Upon exceeding the established torque, a "click" sound will be heard to indicate that the maximum tightening has been reached. By turning the knob anticlockwise the mechanism unlocks.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT