HVF. Indicatori visivi di flusso

Flange terminali in tecnopolimero
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
Ends

Polypropylene based (PP) technopolymer, black colour, matte finish.

Axis and rotor propeller

Polypropylene based (PP) technopolymer, red colour.

Tubular window

PYREX® glass, high-resistance, also suitable for use with glycol-based solutions.

Maximum visibility of the flow from all angles.

Tie rods

Nickel-plated brass.

Packing rings

NBR synthetic rubber.

Threaded fittings

Brass bosses with cylindrical gas thread according to UNI ISO 228/1.

Maximum continuous working temperature

100° C.

Features and applications

The indicator can be mounted in any position.

In case of mounting on rigid tubes, it is recommended to place the indicator perfectly aligned with the tubes.

The indicator operates with two-way liquid flows.

For rotating the propeller it is required a minimum fluid flow rate (Q**) depending on the type of fluid and its viscosity (shown in cSt, see table)

Special executions on request

  • AISI 316 stainless steel bosses.
  • Bosses with NPT conical threads.
  • Axis and rotor propeller in blue colour.

* Registered trademark by Corning Inc.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT