GN 817.1 Indexing plungers with flange

Zinc alloy and stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base flange

Die-cast zinc alloy, black epoxy resin coating, matte finish.

Plunger

Nickel-plated AISI 303 stainless steel.

Spring

AISI 301 stainless steel.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 817.1-B: without rest position.
  • GN 817.1-C: with rest position.
General information

Features and applications

GN 817.1-C indexing plungers are used for applications requiring the plunger locked in the retracted position. By retracting and turning the knob by 90°, the plunger remains retracted.

Other executions

Special executions on request

Indexing plungers with red clamping knob (GN 817.1-RT).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.