RMPR Retaining magnets for profile system

Neodymium

CHOOSE THE COLOUR
Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}

CHOOSE THE COLOUR

{{ getTranslation( color ) }}
Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Material

Polyamide based (PA) technopolymer housing, black colour, matte finish.

Screw and pressure plate

Zinc-plated steel.

Standard execution

(NdFeB) Neodymium- iron-boron magnet, resistant to temperatures up to 80°C, nickel-plated finish.

Retaining magnets technical data.

Features and applications

RMPR retaining magnets allow easy fixing of doors, covers or tools to aluminum profiles.

The elastic lateral elements allow the retaining magnet to be inserted at any point in the groove of the profile. Tighten the pressure screw slightly to get the fastening, preventing it from slipping.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT