MSM-BS Bases for pivoting connecting clamps

Aluminium
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
Material

Aluminium.

Standard executions

  • MSM-BS-ANB: anodised aluminium, black colour.
  • MSM-BS-MT: natural aluminium, matte finish.

Features and applications

The bases for MSM-BS pivoting connecting clamps have been designed to be used with MSM-R, MSM-HR and MSM-FR pivoting connecting clamps.

By using GN 511.1 clamping kit, these bases can be assembled with the different types of pivoting connecting clamps to obtain various combinations.

Key to table dimensions

d3 = hole for clamping kitᅠGN 511.1.

f = fixing holes centre distance for the assembly of magnetic basesᅠMSM-RM.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT