SELF-SANITISATION AGAINST BACTERIA AND FUNGI
with flat lever, technopolymer knob with lock
Knob
High-resilience polypropylene based (PP) technopolymer.
Standard executions
- Lock with stainless steel front plate, movement of the knob at 90°.
- Two nickel-plated brass keys, removable in two positions at 180° (locked or unlocked position).
- Opening to the right side (D) or left side (S).
- Stator and rotor in Zamac.
- Locking nut in brass.
- Spring washer in zinc-plated steel.
- Positioning washer in zinc-plated steel, thickness 1.2 mm to be welded to the metal sheet of the door for thin thickness.
- Flat closing lever in zinc-plated steel.
- VC.308: lock with 400 different combinations. Each lock has a key with different combination.
- VC.308-U: lock with one combination. All locks have the same combination and can be opened with the same key.
- VC.308-M: lock with 160 different combinations and master-key: each lock has a different combination and relative key. Two master-keys, which open all of them, are supplied for every purchase order.
- VC.308-SS: without lock. The knob can be used for opening both to the right or to left side.
Accessories on request
Threaded extension to position the closing lever with l=10 mm.