VCK. Cam latches

with knob, steel or stainless steel cam

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Knob

Phenolic based (PF) Duroplast, black colour, glossy finish.

Standard executions

  • VCK (for doors with thickness S > 5 mm):
  • plain stud in zinc-plated steel;
  • helical latch cam in sintered and vaporized steel with hole for pinning;
  • spring dowel pin Ø 3x20 mm in black-oxide steel;
  • latch spring to compensate door thickness in zinc-plated steel;
  • opening to the right side (D) or left side (S).
  • VCK+G (for doors with thickness S > 5 mm): as per VCK but with the interposition of guide bush and nut (except type with L = 24 mm), in nickel-plated brass and flat spring washer in zinc-plated steel.
  • opening to the right side (D) or left side (S).
  • VCK-SST: (for doors with thickness S > 5 mm):
  • plain stud in AISI 303 stainless steel;
  • helical latch cam in AISI 316 L sintered stainless steel with hole for pinning;
  • spring dowel pin Ø 3x20 mm in AISI 303 stainless steel;
  • latch spring to compensate door thickness in AISI 302 stainless steel;
  • opening to the right side (D) or left side (S).
  • VCK+G-SST (for doors with thickness S ≤ 5 mm): as per VCK-SST but with the interposition of guide bush, nut and DIN 6798 flat spring washer in AISI 303 stainless steel.
  • opening to the right side (D) or left side (S).
VCK. - Cam latches 
Accessories

Accessories on request  (to be ordered separately)

Kit guide bush and nut (see table with codes and descriptions).

VCK. - Cam latches 
CodeDescriptionKit guide, nut for
15201GG-VCKVCK.
15211GG-VCK-SSTVCK-SST
Instructions of use

Assembly instructions

  • Select the knob with stud length (l) according to the conditions reported in the here-under table.
  • Drill a cylindrical assembly hole in the door according to the conditions reported in the table.
  • Drill a hole in the stud for pinning at a distance "f" from the knob according to the conditions reported in the table.
  • Fit the stud in the hole on the door and assemble the other components.

VCK. latches are supplied not assembled.

VCK. - Cam latches 
Thickness of the door / ledgeExecutionsLength of the stud (l)Mounting holeHole distance for pinning
S ≤ 5S+b ≤ 9VCK.
VCK-SST
24Ø12 H9f=S+b+8.5
b > 5
S ≤ 5S+b ≤ 31VCK+G
VCK+G-SST
46Ø16 H9f=S+b+11
b > 22.5-S
S+b ≤ 3954
b > 27.5-S
S+b ≤ 4964
b > 29.5-S
S > 5S+b ≤ 31VCK.
VCK-SST
46Ø12 H9f=S+b+8.5
b > 11
S+b ≤ 3954
b > 16
S+b ≤ 4964
b > 18
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT