GN 412 Mini indexing plungers

Zinc alloy

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Body

Die-cast zinc alloy, epoxy resin coating, black colour, matte finish.

Plunger

AISI 303 stainless steel.

Spring

AISI 301 stainless steel.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 412-B: without rest position.
  • GN 412-C: with six detent positions, by pulling and turning the knob by 30 °. (Fig.1)

Index for body fixing mode:

  • 1: with pass-through holes for front fixing
  • 2: with threaded holes for rear fixing

Features and applications

For optimal positioning of GN 412 mini indexing plunger use positioning flangesᅠGN 412.1, hexagonal-head bossesᅠGN 412.2ᅠor conical head bossesᅠGN 412.3.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.
Ganter

ASK THE EXPERT