GN 7017 Lever indexing plungers

With or without rest position, steel or stainless steel

Select the execution

CHOOSE THE COLOUR
Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}

CHOOSE THE COLOUR

{{ getTranslation( color ) }}
Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Threaded body, lifting lever and plunger

Zinc-plated steel (ST index).

AISI 303 stainless steel (NI index).

Spring

AISI 301 stainless steel.

Standard executions

  • GN 7017-B:ᅠwithout rest positionᅠandᅠwithout locking nut.
  • GN 7017-BK:ᅠwithout rest position,ᅠwith locking nut.
  • GN 7017-C:ᅠwith rest position,ᅠwithout locking nut.
  • GN 7017-CK:ᅠwith rest positionᅠandᅠlocking nut.

Index for material of the threaded body and the locking nut:

  • ST: zinc-plated steel.
  • NI: AISI 303 stainless steel.

Assembly instructions

During assembly, do not exceed the value of the tightening torque indicated in the table for fastening the locking nut.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.
Ganter

ASK THE EXPERT