CFM. Hinges

SUPER-technopolymer
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
Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer

Colour

  • CFM.: black, matte finish.
  • CFM-CLEAN: white similar to RAL 9002, matte finish.

Rotating pin

AISI 303 stainless steel.

Standard executions

  • CFM-p: nickel-plated steel threaded studs.
  • CFM-SH: pass-through holes for countersunk head screws.
  • CFM-CH: pass-through holes for cylindrical head screws with washer type UNI 6592.
  • CFM-p-SH: nickel-plated steel threaded studs and pass-through holes for countersunk head screws.
  • CFM-p-CH: nickel-plated steel threaded studs and pass-through holes for cylindrical head screws with UNI 6592 washer.
  • CFM.60-SL-CH: pass-through slotted hole for shorted cylindrical head screws UNI 9327 which allow adjustment during clamping.

Rotation angle (approximate value)

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see theᅠGuidelines.

Resistance testsAXIAL STRESSRADIAL STRESS90° ANGLED STRESS
____logo__CFM_S_AXIAL______logo__CFM_S_RADIAL______logo__CFM_S_90__
DescriptionMax limit static loadSa [N]Max limit static loadSr [N]Max limit static loadS90 [N]
CFM.30 SH-4140017001000
CFM.30 CH-413001700850
CFM.40 p-M5x12200019001000
CFM.40 SH-5190019001280
CFM.40 CH-5190016001000
CFM.40 p-M5x12-SH-5190019001000
CFM.40 p-M5x12-CH-5190016001000
CFM.50 p-M6x12234025602100
CFM.50 SH-6263024001720
CFM.50-63 SH-680016001000
CFM.50-76 SH-660015001000
CFM.50 CH-6286024101360
CFM.50 p-M6x12-SH-6234024001720
CFM.50 p-M6x12-CH-6234024101360
CFM.60 p-M8x14.5300039402130
CFM.60 SH-8332029603070
CFM.60 CH-8344028102170
CFM.60 p-M8x14.5-SH-8300029602130
CFM.60 p-M8x14.5-CH-8300028102130
CFM.60-45-SH-6292030101310
CFM.60-SL-CH-696012001360

The max static load is the value above which the material may break thus prejudicing the hinge functionality. Obviously, a suitable factor, according to the importance and the safety level of the specific application must be applied to this value.ᅠValid values also for CFM-CLEAN.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT