SELF-SANITISATION AGAINST BACTERIA AND FUNGI
VDG+IR Solid handwheels with graduation
Duroplast
Material
High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.
Ring
Matte anodised aluminium (ELESA original design).
Graduation ring
Matte anodised aluminium with black marks and numbers. Left-hand graduation (it increases as handwheel is turned clockwise) with 0, 10, 20... 90 numbering (100 dividing marks).
Standard execution
Black-oxide steel hub, H9 reamed hole with keyway.
Fold-away handle IR.302 in Duroplast.
Hole for blocking the adjustment
Brass boss at a distance R from the centre: hole (f) can be threaded M6 and used to couple other blocking elements.