VDA+I Handwheels for metal flanges

Duroplast

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.

Revolving handle

I.301+x in Duroplast.

General information

Features

This handwheel for metal flanges consists of a rim with rear finger grips and it can be coupled to a metal disc cut from rolled section. The handwheel is fitted to the metal disc by means of a centring shoulder (d2) and three cylindrical-head screws with hexagon socket.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT