BT. Fluted grip knobs

Technopolymer

Select the execution

CHOOSE THE COLOUR
Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}

CHOOSE THE COLOUR

{{color}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Material

Polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • BT-B: brass boss, threaded blind hole.
  • BT-SST: AISI 303 stainless steel boss, threaded blind hole.
  • BT-FP: brass boss, threaded pass-through hole.
  • BT-SST-FP: AISI 303 stainless steel, threaded pass-through hole.
  • BT-p: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (seeᅠTechnical data).
  • BT-SST-p: AISI 303 stainless steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (seeᅠTechnical data).
Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT