VDN.FP+I+ST Safety solid handwheels

Duroplast
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
Material

High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.

Ring

Matte anodised aluminium.

(ELESA Original design - Reg. U.S. Pat. & TM Off.)

Standard execution

Safety coupling bushing with "Pull-coupling" assemblyᅠGN 000.5ᅠhardened steel with ground sliding surfaces, reamed assembly hole and keyway in compliance withᅠDIN 6885/2ᅠtolerance P9.

Revolving handleᅠI.301+xᅠin Duroplast.

Special executions on request

These handwheels can be supplied with "Push-coupling". By inserting the bushing the other way round, the handwheel operates opposite to the standard way.

Instructions of use

Safety handwheels are designed in accordance with accident prevention rules: in case of push or accidental pressure when the machine is operating, the handwheel is disengaged and is in the rest position. Only by "Pulling" the handwheel parallel to the axis can the shaft operate: the two toothed elements inside the bushing fit into each other in order to couple the handwheel to the shaft. The handwheel returns automatically to its rest position when it is released after the operation.

Ergonomy

The rim with internal rear scallops makes the grip and the manoeuvre of the handwheel easier.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT