DVF.6 DVF.7 Vibration-damping elements

Silicone rubber and stainless steel

Select the execution

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Base

AISI 304 stainless steel.

Vibration-damping body

Silicone rubber (MVQ) RAL 7040 grey colour,ᅠin compliance with FDA (U.S. Food and Drug Administration),ᅠgiving the possibility to use in the food and medical industry.

  • Hardness 55 Shore A ±5.
  • High resistance to ageing.
  • Resistance to high temperatures (up to 200°C) and low temperatures (-50°C).

Standard executions

  • DVF.6-SST:ᅠAISI 304 stainless steel threaded stud.
  • DVF.7-SST:ᅠAISI 304 stainless steel boss, threaded blind hole.

Features and applications

DVF.6 and DVF.7 vibration-damping elements have been designed to damp vibrations, shocks and noises produced by moving bodies or non-balanced vibrating masses of equipment and machines.

DVF.6 and DVF.7 elements are generally used as a bumper or as a limit stop for the absorption of vibrations, and for preventing:

  • malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
  • noise and thus also damage to health.

SeeᅠTechnical data and guidelines for the choice.

Special executions on request

Silicone rubber (MVQ) in compliance with FDA, hardness 40, 70 Shore A ±5.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT