GN 817.5 Indexing plungers with flange

with or without rest position, steel

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Base flange

Black-oxide steel.

Plunger

Ground and black-oxide steel with hardened end.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 817.5-B:ᅠwithout rest position.
  • GN 817.5-C:ᅠwith rest position.

Features and applications

GN 817.5 indexing plungers are particularly suitable for applications where a very precise positioning is necessary.

For this purpose, they are generally used in combination with guide bushingsᅠDIN 172ᅠorᅠDIN 179, with a cylindrical hole or, for a more precise positioning, in the absence of clearance, the guide bushings with conical holeᅠGN 172.1ᅠorᅠGN 179.1.

GN 817.5 indexing plungers provide, among the main features, the possibility of having two different strokes (l1) for some diameters (d1) of the plunger, compact knobs, GN 817.5-C retracted position mechanisms inside the knob.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.
Ganter

ASK THE EXPERT