Top

With the flush pull handles, the range is complete

04/12/2017

Elesa CLEAN line technopolymer flush pull handles are white, similar to RAL 9002, so as to easily identify any traces of dust or dirt. The particular smooth matte finish aids cleaning, especially in the handle recesses.

Snap-in assembly on panels of different thicknesses thanks to a special system that allows a firmer fixing whilst maintaining a light weight.

  • PR-PF: a solution that allows space reduction thanks to its shape that together with its ergonomics ensures a safe and comfortable grip. Standard sizes: 92 and 137 mm
  • EPR-PF are distinguished by their modern design and ergonomic shape. These flush pull handles have been awarded by the IF 2007 industrial design award. Available in the three standard sizes 90, 109 and 120 mm
  • ERB-PF: particularly suitable for assembly on sliding doors. Available also in the execution for screw mounting (ERB.).

The special CLEAN flush pull handles are also available in the traditional black colour, or in other standard colours to allow a perfect aesthetic integration with your equipment or machine.