Top

Tubular handles: standard or customised solutions with an ergonomic and original design

13/04/2017

Elesa tubular handles, which generally are widely used for manœuvering of large heavy doors in different industrial sectors, thanks to the possibility of modularity are also suitable to be used for the realisation of handrails. Modern and ergonomic design without any protrusions or recesses for a firm and secure grip are the main features of Elesa tubular handles.

Elesa, thanks to the know-how and the continuous R&D activities can also provide customised technical solutions to meet specific customer needs. For example, M.1043-HEI tubular handle, equipped with handle shanks in technopolymer and tube in glass-fibre reinforced polyester, it has been designed to provide a high electrical insulation. The different standard solutions available in the catalogue can also be supplied in different colours or personalised with wording or pad-printed or laser engraved logo.

Elesa tubular handles are available with technopolymer or metal shanks matched with tubes (diameter from 20 mm to 35 mm) in anodised aluminium, epoxy coating or stainless steel. Some executions have a special anti-rotation tube assembly system, studied to prevent rotation during manoeuvring operations, ensuring a safe and comfortable grip. Versions without side supports are set up by bars or aluminium tubes according to the diameter (20 mm or 28 mm), and are also available in double curve.

Completing the range, tubular handles with oval section, which thanks to the tube assembly to the side handle shanks by means of screws, offer a high stability during manoeuvring operations.