The reason for the grey colour

17/07/2015

Traditionally black in colour, these parts are now available in an alternative grey RAL 7040 finish.  Manufactured in the same way as the standard product, made of polyamide based technopolymer, the new colour is designed to harmonize the tonality of the component with that of the application on to which they are assembled.

      

CFA. Hinges
AISI 303 rotating pin that ensures perfect corrosion resistance

 

CFG. Hinges for profiles
Nickel-plated steel rotating pin designed for applications on structures with two profiles

 

CFI. Double hinges for profiles
Suitable for example when one central frame is connected with two lateral doors

      

BMS Snap door lock
Designed for an easy and
quick closure of swing doors: snap lock and unlock

 

BMS.L Snap door lock
Snap lock and manual
unlock by means of a lever which also serves as a handle grip

 

STC Square tube connectors
Easy and quick
assembly by simply forcing the connector inside the profile, with no need of screws or other fasteners

 

Tags: HingesPlastic hingesSnap door lockConnectors