Top

One item for many applications

22/06/2015

Elesa has recently extended its range of electronic position indicators by introducing the new DD52R-E that joins the DD51-E model.

 

Display:

  • DD51-E – 5 digit of 8,0 mm height
  • DD52R-E – 6 digit of 12,0 mm height.

The AISI 304 stainless steel bushing ensures a high corrosion resistance.

Diameter:

  • DD51-E – 14 mm
  • DD52R-E – 20 mm.

The internal lithium battery ensures a long life:

  • DD51-E – over 5 years
  • DD52R-E – over 8 years.

Thanks to the available functions and the programmable parameters, one item can be used for many applications.

Read more here