4th MEETING WITH SAFETY

03/01/2017

Focus on: GN 414 indexing plungers with safety device, GN 7336.8 indexing plungers with safety clamping knob and PMT.100 and PMT.101 SUPER-technopolymer indexing plungers

ELESA positioning elements range presents indexing plungers designed with particular care to the technical details which ensure the operator maximum safety in the workplace.

GN 414 indexing plungers with safety device are characterized by a plunger that is automatically locked when the final position has been reached and it can only be unlocked by pushing the red safety button. The locking mechanism is integrated with the operating button and therefore malfunctions caused by dirt or foreign bodies are excluded. GN 414 indexing plungers are made of: black-oxide steel threaded body, locking nut and plunger (with hardened end), high-resilience black technopolymer knob and safety push button in red colour.

GN 7336.8 indexing plungers with safety clamping knob are suitable for all applications requiring a simultaneous positioning, locking and securing elements whose position needs to be often changed. The plunger can be extracted from the positioning hole after unlocking it from the safety position by unscrewing the fastening screw and by turning the knob. GN 7336.8 indexing plungers are made of: glossy zinc-plated steel threaded body, nitrided and black-oxide steel plunger, black technopolymer knob and light-grey centre cap.

PMT.100 and PMT.101 SUPER-technopolymer indexing plungers are suitable for applications requiring a fast retraction of the plunger. Now available in the execution with knob in RAL 3000 red colour – with or without locking nut. The colour becomes fundamental for the operator allowing quick and easy identification of the different machine functions, hence increasing the safety level. PMT. indexing plungers consist of a SUPER-technopolymer threaded body and nut, a black-oxide hardened steel or AISI 303 stainless steel plunger with AISI 302 stainless steel spring.