Top

New spring hinges for automatic return

09/10/2017

The brand new CFMR spring hinges enrich the range of plastic hinges. This new technical solution allows the automatic closing or opening of doors, thanks to an integrated return spring housed in the rotating pin.

CFMR body is made of SUPER-technopolymer, one of the latest evolutions in engineering polymer materials characterised by high mechanical and thermal performance. A new technopolymer combining favourably the advantages of engineering plastics with metal ones. The aluminium rotating pin and the stainless steel return spring guarantee maximum wear and corrosion resistance.

To suit at the best different applications, the hinges are available in different standard executions with opened (CFMR-NO) or closed (CFMR-NC) return position and with spring with different stiffness corresponding to different maximum return torque (0.35 Nm and 0.70 Nm).