Top

MACH Exhibition, Birmingham, NEC,9th – 13th April 2018, Hall 6, Stand No. 72

12/02/2018

Our extensive range of standard machine elements is designed around the needs of manufacturing in all industry sectors, many of which will be on display at the 2018 MACH Exhibition, taking place on 9th – 13th April at NEC Birmingham.

Elesa standard machine elements at MACH Exhibition, Birmingham, NEC, 9-13th April 2018, Hall 6, Stand No. 72

Featured on the Elesa stand – Hall 6, No. 72 - will be our IP65-7 direct dial digital position indicators with electronic mechanism for easy set up and readout.

These are coupled with the Elesa wireless spindle positioning system which enables faster and more reliable machine set up by use of a wireless connected profile controller, which displays the initial set up values on each of up to 36 electronic position indicators. The operator can simply choose the appropriate menu then quickly re-set each spindle to its correct start position and the machine is “good to go”. This saves time and takes out much of the possibility of human error.

The LMHD hygienic levelling feet (EHEDG certified) for use in bio-hazard areas such as food processing or other hygiene sensitive areas, feature mounting holes which provide rugged adjustable equipment mounting and facilitate reduced cleaning work – which can be up to 25% of the production time. Thus leaving more time available for production, with less use of resources such as fresh water, energy and cleaning agents, also with less waste water to process, and so lower total costs.

A wide range of industrial levelling feet complement the needs of equipment manufacturers, many are in stainless steel for heavy duty application and special designs with vibration damping pads to prolong equipment life or for use on conveyor systems.

The Elesa IP67 CFSW safety switch and hinge unit also on display facilitates safe operation of access panels and control equipment.