Top

If the standard is not enough, choose how to customise it

24/07/2017

In addition to the 40,000 standard products Elesa provides, a wide variety of customisation is also available.

Our sales staff will take care of your requests with quick answers and competitive solutions.

SURFACE TREATMENTS

Black-oxide coating, zinc-plating, nickel plating, chrome-plating, anodizing, epoxy-resin coating.

METAL INSERTS

  • Special materials
  • Special shapes, dimensions and threads

SPECIAL COLOURS

Addition of colour in the moulded material allows a total aesthetic combination of ELESA products to customer’s specific applications.

LOGOS, GRAPHICS AND MARKINGS

This solution can be used to personalise most of Elesa standard products.

  • Tampoprinting: the ink chemically binds to the polymer material ensuring excellent resistance to atmospheric agents. This customisation allows the use of colour and a great flexibility in the realisation of special graphic symbols.

  • Laser-engraving: precise, fast and ideal for marking indelibly, components in engineering plastics and metal.

  • Special moulding: logos and texts can be obtained directly from the mould.

All customised solutions are subjected to severe tests carried out in the Elesa laboratory, to guarantee the same quality and reliability as for the standards.