Top

CLEAN tubular handles

13/11/2017

The RAL 9002 white colour of the CLEAN line allows the prompt identification of any dust or dirt traces on the surface which, thanks to the smooth finish, makes cleaning operations easier. From a psychological point of view, the white colour gives the operators and patients a sense of sterility and maximum cleanliness.

To the M.1066 tubular handles – the first of the CLEAN line – have been recently introduced the ETH tubular handles – already known on the market in executions with coloured caps and tube in anodised aluminium or with epoxy resin coating – and M.1053 offset tubular handles, available with gray or black shanks and tube in anodised aluminium, or with epoxy resin coating.

Both versions are characterised by the special anti-rotation tube assembly system, studied to prevent rotation during manoeuvring operations, ensuring a safe and comfortable grip. On request, handles can be provided with a tube of different lengths or closing caps in different colours.