M.443 Bridge handles

Technopolymer

Select the execution

CHOOSE THE COLOUR
Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}

CHOOSE THE COLOUR

{{ getTranslation( color ) }}
Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Standard executions

  • M.443-CH: glass-fibre reinforced polyamide based (PA) technopolymer, black, orange, grey and red colours, matte finish.ᅠPass-through holes for cylindrical-head screws with hexagon socket.
  • M.443-N-CH: glass-fibre reinforced polypropylene based (PP) technopolymer, black colour.ᅠPass-through holes for cylindrical-head screws with hexagon socket.
  • M.443-SH: glass-fibre reinforced polyamide based (PA) technopolymer, black colour.ᅠPass-through holes for countersunk head screws.
  • M.443-EH:: glass-fibre reinforced polyamide based (PA) technopolymer, black colour.ᅠPass-through holes for cylindrical-head screws with hexagon socket, hexagonal-head screws or standard lock nuts.

Technical data

Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT