VLSK Safety lobe knobs

Technopolymer, with lock

Select the execution

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Lobe solid cap and coloured centre cap

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish, with slot for codified key.

Flange

Technopolymer, ultrasonically welded.

Clamping element

Special glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.

Standard executions

  • VLSK-B: brass boss, threaded pass-through hole, with cap.
  • VLSK-FP: brass boss, threaded pass-through hole, without cap.
  • VLSK-p: zinc-plated steel threaded stud, chamfered flat end UNI 947 : ISO 4753 (seeᅠTechnical data), with cap.

Lock and keys

Die cast zinc alloy rotor and stator.

The lock has got a red protection tab for closing the lock when the key is not inserted.

Two keys made out of nickel-plated brass and technopolymer.

210 different combinations; each lock has got one pair of keys, removable in two positions at 180°.

Security device operation

VLSK. security lobe knob has been designed to prevent its unscrewing by unauthorised people. Therefore, it has got a vandal-proof function as well.

For clamping and unscrewing the knob, insert the special key into the lock and turn it by 180°. By so doing the clamping element and the knob form a single body. When the lock is brought back to the starting position and the key is removed, the knob turns freely preventing the unscrewing.

Features and applications

The particular design of the internal device and of the flange helps the drainage of any dirt (dust, earth or liquid).

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT