VCT. Lobe knobs

Technopolymer

Select the execution

CHOOSE THE COLOUR
Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}

CHOOSE THE COLOUR

{{ getTranslation( color ) }}
Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Material

High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.

VCT.25: glass-fibre reinforced polyamide based (PA) technopolymer.

Coloured centre cap

Technopolymer, matte finish. Not available for VCT.25.

To order, add the index of the desired colour (C9, ..., C6) to the code and the description.

On request and for sufficient quantities, it can be supplied in other colours or with customised graphic symbols, marks or writings.

Standard executions

  • VCT-A: black-oxide steel boss, plain blind hole.
  • VCT-B: brass boss, threaded blind hole (VCT.25 - 95) or threaded pass-through hole (VCT.32 - 40 - 50 - 63 - 74).
  • VCT.FP: brass boss, threaded pass-through hole.
  • VCT-p: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (seeᅠTechnical data).

Accessories on request

Coloured centre caps (see table).

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT