GN 822.9 Mini indexing plungers with flange

With or without rest position, steel or stainless steel

Select the execution

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Base flange

AISI 304 stainless steel with two holes for fixation by means of two screws.

Plunger

AISI 303 stainless steel.

Spring

AISI 301 stainless steel.

Standard executions

Polyamide based (PA) technopolymer knob, black colour, matte finish:

  • GN 822.9-B:ᅠwithout rest position.
  • GN 822.9-C:ᅠwith six detent positions: pull the knob and turn it by 30°.

AISI CF-8 stainless steel knob, sandblasted matte finish.

  • GN 822.9-BN:ᅠwithout rest position.
  • GN 822.9-CN:ᅠwith six detent positions: pull the knob and turn it by 30°.

Features and applications

GN 822.9 indexing plungers have compact dimensions and are used on thin sheets.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.
Ganter

ASK THE EXPERT