GN 2342 Assembly pins

Stainless steel

Select the execution

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Standard executions

AISI 304 stainless steel pin and countersunk-head screw with hexagon socket.

  • GN 2342-B-1:ᅠwith AISI 304 stainless steel flat retaining washer.
  • GN 2342-B-2:ᅠwith AISI 304 stainless steel flat retaining washer, and transversal hole for GN 1024 spring cotter pins.
  • GN 2342-E-1:ᅠwith AISI 316 LHC fusion stainless steel retaining washer with eyelet.
  • GN 2342-E-2:ᅠwith AISI 316 LHC fusion stainless steel retaining washer with eyelet, and transversal hole for GN 1024 spring cotter pins.
  • GN 2342-L-1:ᅠwith AISI 316 LHC sintered stainless steel slotted retaining washer.

Features and applications

Three types of pins are available depending on the requirements:

  • GN 2342-B:ᅠfor normal use with locking function;
  • GN 2342-E:ᅠfor use with spring cotter pinsᅠGN 1024ᅠwhich can be retained by means of retaining cablesᅠGN 111.2;
  • GN 2342-L:ᅠclamping by means of countersunk head screws with the function of preventing loss and rotation.

The executions with suffix 2 have a transversal hole for the use of GN 1024 spring cotter pins, so as to avoid accidental loss of the pin.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.
Ganter

ASK THE EXPERT