VDN.FP (inch sizes) Solid handwheels

Duroplast

Select the execution

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Material

High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.

Ring

Matte anodised aluminium.

(ELESA Original design - Reg. U.S. Pat. & TM Off.)

Standard executions

Black-oxide steel hub, reamed hole.

See table for maximum permissible boring diameters d' and d".

  • VDN.FP-A:ᅠwithout handle.
  • VDN.FP+I-A:ᅠwith revolving handleᅠI.301+xᅠin phenolic based (PF) Duroplast.
  • VDN.FP+IR-A:ᅠwith fold-away handleᅠIR.407ᅠin Duroplast.
  • VDN.FP+IRS-A: with automatic fold-away safety handle "Fold-O-matic"® typeᅠIRS.820ᅠin technopolymer.

Accessories on request

Axial retaining washerᅠGN 184.

Special executions on request

To order the handwheel with keyway complete code and description with the index -K (i.e. 973690-K VDN.80 FP+I-A 5/16-K).

  • Handwheels with hub not drilled.
  • Handlwheels with incorporated balancing counterweights.

Ergonomy

The rim with internal rear scallops makes the grip and the manoeuvre of the handwheel easier.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT