SFP. (inch sizes) Breather caps

with splash guard, technopolymer

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Material

Polyamide based (PA) technopolymer.

  • Cover: RAL 2004 orange, semi-matte finish, marked "OIL".
  • Threaded connector: black, semi-matte finish.

Packing ring

NBR synthetic rubber.

Splash guard

Technopolymer.

Standard executions

Breather caps with tightening hexagon and "tech-foam" air filter in polyurethane foam mesh (polyester base), air filtration 40 µ.

Maximum continuous working temperature

212°F (100°C).

Features and applications

SFP. breather caps come complete with splash guard device (ELESA original design) that prevents oil loss and are particularly suitable for use where oil is violently agitated and could be splashed against breather cap.

Technical data

Air flow rate for each model can be determined from the graph calculating the difference between the pressure inside and outside the reservoir.

Special executions on request

  • Cover, RAL 2004 orange, without "OIL" mark.
  • Black cover with or without "OIL" mark.
  • Filler breathers without filter.
Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT