LV.A (inch sizes) Levelling elements

Technopolymer base, steel stem

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Base

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Articulated stem

Threaded zinc-plated steel with regulation hexagon.

Standard executions

  • LV.A: without no-slip disk.
  • LV.A-AS: with NBR rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base.

Features

The special knurling under the lower lip of the base provides excellent stability and grip when using the levelling element without no-slip disk even on surfaces that are not perfectly flat.

The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (seeᅠNo-slip disks).

Order information

The levelling elements are supplied unassembled to make carriage and storage easier. The components (base and stem) are supplied in separate packing: less volume taken and better protection from scratches and dirt.

To order bases and stems separately, see:

  • the codes of theᅠStems.

Accessories on request

Zinc-plated steel nut (see NutsᅠNT.).

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT