VCT. (inch sizes)

Lobe knobs

Technopolymer


Select the execution

CHOOSE THE COLOUR
Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ getConverted(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Material

High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.

VCT.25: glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

VCT.AE-V0: glass-fibre reinforced polyamide based (PA) technopolymer, certified self-extinguishing UL-94 V0, black colour, matte finish.

Coloured centre cap

Technopolymer, matt finish. Not available for VCT.25.

To order, add the index of the desired colour (C9, ..., C6) to the code and the description.

On request and for sufficient quantities it can be supplied in other colours or with customised graphic symbols, marks or writings.

Standard executions

  • VCT-A: black-oxide steel boss, plain blind hole complete with socket set screw for fitting to shaft.
  • VCT-B: brass boss, threaded blind hole (VCT.32 - 40 - 50) or threaded pass-through hole (VCT.32 - 40 - 50-63-74).
  • VCT-FP: brass boss, threaded pass-through hole.

VCT.32 - 40 - 50 - 63 - 74 are available also with plain blind hole complete with socket set screw for fitting to shaft.

  • VCT.AE-V0: Brass boss with threaded blind hole (VCT.25) or pass-through hole (VCT. from 32 to 50).
  • VCT-p: zinc-plated steel threaded stud, chamfered flat end according to ISO 4753 (seeᅠTechnical Data).

Technical Data

VCT.AE-V0: in long-term thermal ageing tests, with a maximum decrease in critical mechanical properties by 50%, the relative temperature index UL 746 B (RTI) was equal to 65.

The "V0" certification in accordance withᅠUL-94 V (Underwriters Laboratories)ᅠindicates that on a plastic test sample with specific shape and dimensions, in the vertical position, the flame is extinguished within 10 seconds, without generating incandescent drops.

Accessories on request

Coloured centre caps (see table).

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT