VRTP. (inch sizes) Spoked handwheels

Technopolymer

Select the execution

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Material

High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.

Boss-cap

Anodised aluminium self-adhesive front plate.

VRTP.375: cover in polyester based technopolymer (PBT), RAL 7035 grey colour, glossy finish, press-fit assembly.

Standard executions

Black-oxide steel boss, standardᅠreamed hole.

  • VRTP.:ᅠwithout handle.
  • VRTP+I:ᅠwith revolving handleᅠI.621+xᅠin technopolymer.
  • VRTP+IR:ᅠwith fold-away handleᅠIR.620ᅠin technopolymer.

Special executions on request

Bosses with hole and keyway in compliance withᅠANSI B17.1-1967 tolerance.

To order the handwheel with keyway complete code and description with the index -K (i.e. 978431-R-K VRTP.80+IR A-5/16-K).

Other executions on request

Standard metric holes.

Accessories on request

  • Axial retaining washer typeᅠGN 184.
  • Technopolymer boss cap in one of the Ergostyle colours, matte finish, available for VRTP.125, VRTP.160 and VRTP.200 (see ECB table).

Other executions on request

Standard metric holes.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT