UCF Supporti autoallineanti

a flangia quadra, tecnopolimero

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Bracket

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Bushings and washers

AISI 304 stainless steel.

Bearing

High quality with traceability codes. Chrome steel.

Lubricator

Nickel-plated brass.

Packing rings

NBR rubber.

Cover

Glass-fibre reinforced polypropylene based (PP) technopolymer, RAL 7015 grey colour, matte finish.

Closed cap for head bracket or for pass-through shafts.

Standard executions

  • UCF-T: head bracket with closed cover.
  • UCF-P: bracket for pass-through shaft with drilled cover and NBR rubber packing ring for rotating shafts.

Features and applications

Overall dimensions are in compliance with ISO 3228.

A system of completely sealed packing rings assures the protection of the bearing from dirt ingress.

Max shaft misalignment = 2,5°.

Instructions of use

Assembly with shafts without end stops. For optimum operation, we recommend periodic lubrication with a common grease resistant to high temperatures and oxidation.

Special executions on request

  • AISI 440C stainless steel bearing.
  • Bearing in inch sizes.
  • Brackets for shafts with diameters in different sizes.
  • Brackets in antibacterial material or in polypropylene based (PP) technopolymer, packing rings and oil seal type VITON®*.

* Registered trademark by DuPont Dow Elastomers.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT