VDN.FP Volantini a disco

Duroplasto, mozzo in acciaio

Select the execution

CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Prodotti con inserti metallici o integrali in acciaio inossidabile

{{ utility.convertValue(line[column.name], column.conversionType) }}
{{ line[column.name] }}
CHOOSE THE COLOUR
 

{{utility.colorDefinition(color,'desc')}}

Code Description Cap for
{{ line['||code||'] }} {{ line['||description||'] }} {{ line['parent'] }}
My Elesa

Material

High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.

Ring

Matte anodised aluminium.

(ELESA Original design - Reg. U.S. Pat. & TM Off.)

Standard executions

See table for maximum permissible boring diameters d' and d".

  • VDN.FP-A:ᅠwithout handle,ᅠblack-oxide steel hub,ᅠH7 reamed hole.
  • VDN.FP+I-A:ᅠwith revolving handleᅠI.301+xᅠin Duroplast.ᅠBlack-oxide steel hub,ᅠH7 reamed hole.
  • VDN.FP+IR-A:ᅠwith fold-away handleᅠIR.407ᅠin Duroplast.ᅠBlack-oxide steel hub,ᅠH7 reamed hole.
  • VDN.FP+IRS-A: with automatic fold-away safety handle "Fold-O-matic"® typeᅠIRS.820ᅠin technopolymer.ᅠBlack-oxide steel hub,ᅠH7 reamed hole.
  • VDN.FP:ᅠwithout handle,ᅠblack-oxide steel hub,ᅠnot drilled.
  • VDN.FP+I:ᅠwith revolving handleᅠI.301+xᅠin Duroplast.ᅠBlack-oxide steel hub,ᅠnot drilled.
  • VDN.FP+IR:ᅠwith fold-away handleᅠIR.407ᅠin Duroplast.ᅠBlack-oxide steel hub,ᅠnot drilled.
  • VDN.FP+IRS:ᅠwith automatic fold-away safety handle "Fold-O-matic"®ᅠIRS.820ᅠin technopolymer.ᅠBlack-oxide steel hub,ᅠnot drilled.

Accessories on request

Axial retaining washer in black-oxide steelᅠᅠGN 184.

Special executions on request

  • Hub with hole and keyway in compliance withᅠDIN 6885/1ᅠtolerance P9.

To order the handwheel with keyway complete code and description with the index -K (i.e.ᅠ73650-10-K VDN.50 FP-A-10-K).

  • Handwheels with incorporated balancing counterweights.

Ergonomy

The rim with internal rear scallops makes the grip and the manoeuvre of the handwheel easier.

Elesa
All rights reserved in accordance with the law. Always mention the source when reproducing our drawings.

ASK THE EXPERT