L.652M
L.652M -
RoHS status
L.652M -
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsMounting holeWeight
CodeDescriptionLSHh1d H7dhlbs
g
33432L.652-M-AL-55-B62.17
55
0.55x0.55
14x14
1.3
33
0.87
22
0.24
6
-
-
0.47
12
0.066
30
33437L.652-M-AL-55-B6-C92.17
55
0.55x0.55
14x14
1.3
33
0.87
22
0.24
6
-
-
0.47
12
0.066
30
33433L.652-M-AL-55-M62.17
55
0.55x0.55
14x14
1.3
33
0.87
22
-
-
-
M6
0.47
12
0.066
30
33438L.652-M-AL-55-M6-C92.17
55
0.55x0.55
14x14
1.3
33
0.87
22
-
-
-
M6
0.47
12
0.066
30
33442L.652-M-AL-67-B82.64
67
0.63x0.63
16x16
1.46
37
0.98
25
0.31
8
-
-
0.63
16
0.099
45
33447L.652-M-AL-67-B8-C92.64
67
0.63x0.63
16x16
1.46
37
0.98
25
0.31
8
-
-
0.63
16
0.099
45
33443L.652-M-AL-67-M82.64
67
0.63x0.63
16x16
1.46
37
0.98
25
-
-
-
M8
0.63
16
0.099
45
33448L.652-M-AL-67-M8-C92.64
67
0.63x0.63
16x16
1.46
37
0.98
25
-
-
-
M8
0.63
16
0.099
45
33452L.652-M-AL-80-B83.15
80
0.79x0.79
20x20
1.61
41
1.02
26
0.31
8
-
-
0.63
16
0.176
80
33457L.652-M-AL-80-B8-C93.15
80
0.79x0.79
20x20
1.61
41
1.02
26
0.31
8
-
-
0.63
16
0.176
80
33453L.652-M-AL-80-M83.15
80
0.79x0.79
20x20
1.61
41
1.02
26
-
-
-
M8
0.63
16
0.176
80
33458L.652-M-AL-80-M8-C93.15
80
0.79x0.79
20x20
1.61
41
1.02
26
-
-
-
M8
0.63
16
0.176
80
Material
Aluminium.
- Execution L.652-M: natural aluminium.
- Execution L.652-M-C9: RAL 9005 black colour, matte finish, epoxy resin coating.

Assembly
Plain or tapped blind hole.

Special executions on request (For sufficient quantities)
Anodised aluminium, natural colour, matte finish (Execution EL).

QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA