CSMT-A
Latch-type handles with lock and anti-rotation device
CSMT-A - Latch-type handles with lock and anti-rotation device
RoHS status
CSMT-A - Latch-type handles with lock and anti-rotation device
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsWeight
CodeDescriptionHLbhdll1lbs
g
421525CSMT-A-501.97
50
3.15
80
1.18
30
1.69
43
1.46
37
0.79
20
0.53
13.5
0.286
130
421527CSMTU-A-501.97
50
3.15
80
1.18
30
1.69
43
1.46
37
0.79
20
0.53
13.5
0.286
130
Latch-type handles with lock and anti-rotation device
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA