RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
Handle and base
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.
Colour
Black, matte finish.
Handle shank
Zinc alloy with superficial chromate treatment and NBR synthetic rubber O-ring.
Sealing washer
Silicon directly applied under the handle base and NBR synthetic rubber O-ring (only for execution IP 65).
Screws
Zinc-plated steel.
Standard executions
- CLT.: lock with different combinations. Each lock has two nickel-plated brass keys, with different combination, removable at 180°.
- CLT-EU: lock with different combinations with European stator. Each lock has two nickel-plated brass keys, with different combination, removable at 180°.
- CLTU.: lock with one combination. All locks have two nickel-plated brass keys, with the same combination, removable at 180°.
- CLTU-EU: lock with one combination with European stator. All locks have two nickel-plated brass keys, with the same combination, removable at 180°.
- CLTA.: lock for technopolymer key with zamac insert, with two-wings key mark, included in the supply.
- CLTA-EU: lock with European stator, for technopolymer key with zamac insert, with two-wings key mark, included in the supply.
IP protection
Execution with suffix -IP: protection plug and sealing washer with IP 65 protection class, according to IEC 529 table, with two zinc-plated set screws included in the supply.
Accessories on request
CLT. latches with handle are generally used with rod controls
CAR. to order separately.
Other accessories available on request are:
- one pair of black technopolymer rod guides: one rod guide every 19.70 (500 mm) of rod length (code 421133 description C.GAT);
- one pair of flat galvanised steel rods, cross section 0.55x0.12 (14x3 mm), length 39.40 (1,000 mm) and edge rollers in black technopolymer, for frame thickness of 0.79 (20 mm) (code 421135 description C.AT 1000-20) or 0.98 (25 mm) (code 421136 description C.AT 1000-25);
- latches with lock with different mark.