GN 665
Arch-shaped handles
GN 665 - Arch-shaped handles
RoHS status
GN 665 - Arch-shaped handles
Login
To download or ask for , log-in and select directly a code.
Elesa-GantergriffMain dimensionsScrewsWeight
CodeDescriptionlf ±.0079L~Bl1l2h -.039dh1~lbs
g
GN.27471GN 665-26-350-SW1.02
26
13.78
350
20.71
526
0.67
17
12.91
328
0.55
14
2.72
69
-
M8
0.67
17
1.368
621
GN.27475GN 665-26-450-SW1.02
26
17.72
450
24.88
632
0.67
17
16.85
428
0.55
14
2.72
69
-
M8
0.79
20
1.54
699
Material
Aluminium. Round cross section bar, RAL 9005 black colour, matte finish, epoxy resin coating.

Side supports
Zinc alloy die-cast, RAL 9006 grey colour, epoxy resin coating.

Assembly
Zinc-plated steel screws and washers included. Two reference pins, between the supports and the oval cross section bar ensure strong fixing and precise positioning.

Special executions on request (For sufficient quantities)
- Different lengths.
- Surfaces with different finishes.


Arch-shaped handles
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA