RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa-Gantergriff | Main dimensions | Thread | Weight |
|---|
| Code | Description | R | D | H | H1 | h1 | h2 | d1 | d | l | lbs g |
|---|
| GN.914711 | GN 302-45-1/4-20-079-SW | 1.77 45 | 0.51 13 | 0.87 22 | 1 25.5 | 0.96 24.5 | 0.16 4 | 0.39 10 | 1/4-20 - | 0.79 20 | 0.077 35 |
| GN.914716 | GN 302-45-1/4-20-098-SW | 1.77 45 | 0.51 13 | 0.87 22 | 1 25.5 | 0.96 24.5 | 0.16 4 | 0.39 10 | 1/4-20 - | 0.98 25 | 0.081 37 |
| GN.914721 | GN 302-45-1/4-20-126-SW | 1.77 45 | 0.51 13 | 0.87 22 | 1 25.5 | 0.96 24.5 | 0.16 4 | 0.39 10 | 1/4-20 - | 1.26 32 | 0.086 39 |
| GN.914756 | GN 302-63-5/16-18-126-SW | 2.48 63 | 0.69 17.5 | 1.12 28.5 | 1.28 32.5 | 1.22 31 | 0.26 6.5 | 0.53 13.5 | 5/16-18 - | 1.26 32 | 0.189 86 |
| GN.914761 | GN 302-63-5/16-18-157-SW | 2.48 63 | 0.69 17.5 | 1.12 28.5 | 1.28 32.5 | 1.22 31 | 0.26 6.5 | 0.53 13.5 | 5/16-18 - | 1.57 40 | 0.196 89 |
| GN.914766 | GN 302-63-5/16-18-197-SW | 2.48 63 | 0.69 17.5 | 1.12 28.5 | 1.28 32.5 | 1.22 31 | 0.26 6.5 | 0.53 13.5 | 5/16-18 - | 1.97 50 | 0.2 91 |
| GN.914791 | GN 302-78-3/8-16-126-SW | 3.07 78 | 0.83 21 | 1.34 34 | 1.5 38 | 1.42 36 | 0.31 8 | 0.63 16 | 3/8-16 - | 1.26 32 | 0.308 140 |
| GN.914796 | GN 302-78-3/8-16-157-SW | 3.07 78 | 0.83 21 | 1.34 34 | 1.5 38 | 1.42 36 | 0.31 8 | 0.63 16 | 3/8-16 - | 1.57 40 | 0.317 144 |
| GN.914801 | GN 302-78-3/8-16-197-SW | 3.07 78 | 0.83 21 | 1.34 34 | 1.5 38 | 1.42 36 | 0.31 8 | 0.63 16 | 3/8-16 - | 1.97 50 | 0.33 150 |
Lever body
Zinc alloy die-cast.
Colour
RAL 9005 black matte finish, epoxy resing coating.
Clamping element
Black-oxide steel threaded stud with toothed element for coupling to the lever body, treated steel retaining screw and return spring.
Other executions on request
Standard metric threaded studs.
Special executions on request (For sufficient quantities)
- Lever body in different colours.
- Clamping element with different threadings.
Features and applications
The straight lever, parallel to the clamping surface, offers to GN 302 adjustable levers a more compact shape.
Instructions of use
For clamping, lift the lever to disengage the clamping device toothing and bring it back to start position. By releasing the lever, the return spring automatically engages the toothing.
If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the hexagon socket front head screw (after having disengaged the lever).