INOX-Stainless Steel
The high resistance to corrosion of stainless steel makes it one of the most demanded materials in many industrial sectors.
ELESA offers a wide range of plastic items with AISI 303, AISI 304 and AISI 316 stainless steel insert or completely made out of AISI stainless steel: handwheels, knobs, handles, positioning and control elements, accessories for hydraulic systems, levelling elements and hinges which guarantee the best performance in sectors which require, by law, stainless steel elements.
Designed for:
Food processing
Chemical
Pharmaceutical
In compliance with the most rigorous hygienic laws
RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa-Gantergriff | Main dimensions | Thread | Weight |
|---|
| Code | Description | R | D | H | H1 | h1 | h2 | d1 | d | l | lbs g |
|---|
| GN.915732 | GN 300.5-45-1/4-20-079 | 1.77 45 | 0.51 13 | 1.38 35 | 1.52 38.5 | 0.96 24.5 | 0.16 4 | 0.39 10 | 1/4-20 - | 0.79 20 | 0.084 38 |
| GN.915733 | GN 300.5-45-1/4-20-098 | 1.77 45 | 0.51 13 | 1.38 35 | 1.52 38.5 | 0.96 24.5 | 0.16 4 | 0.39 10 | 1/4-20 - | 0.98 25 | 0.088 40 |
| GN.915734 | GN 300.5-45-1/4-20-126 | 1.77 45 | 0.51 13 | 1.38 35 | 1.52 38.5 | 0.96 24.5 | 0.16 4 | 0.39 10 | 1/4-20 - | 1.26 32 | 0.093 42 |
| GN.915744 | GN 300.5-63-5/16-18-126 | 2.48 63 | 0.69 17.5 | 1.77 45 | 1.93 49 | 1.22 31 | 0.26 6.5 | 0.53 13.5 | 5/16-18 - | 1.26 32 | 0.196 89 |
| GN.915745 | GN 300.5-63-5/16-18-157 | 2.48 63 | 0.69 17.5 | 1.77 45 | 1.93 49 | 1.22 31 | 0.26 6.5 | 0.53 13.5 | 5/16-18 - | 1.57 40 | 0.2 91 |
| GN.915746 | GN 300.5-63-5/16-18-197 | 2.48 63 | 0.69 17.5 | 1.77 45 | 1.93 49 | 1.22 31 | 0.26 6.5 | 0.53 13.5 | 5/16-18 - | 1.97 50 | 0.207 94 |
| GN.915754 | GN 300.5-78-3/8-16-126 | 3.07 78 | 0.83 21 | 2.17 55 | 2.32 59 | 1.42 36 | 0.31 8 | 0.63 16 | 3/8-16 - | 1.26 32 | 0.315 143 |
| GN.915755 | GN 300.5-78-3/8-16-157 | 3.07 78 | 0.83 21 | 2.17 55 | 2.32 59 | 1.42 36 | 0.31 8 | 0.63 16 | 3/8-16 - | 1.57 40 | 0.326 148 |
| GN.915756 | GN 300.5-78-3/8-16-197 | 3.07 78 | 0.83 21 | 2.17 55 | 2.32 59 | 1.42 36 | 0.31 8 | 0.63 16 | 3/8-16 - | 1.97 50 | 0.335 152 |
Lever body
Stainless steel (precision casting), sandblasted matte finish.
Clamping element
AISI 303 stainless steel threaded stud with toothed element for coupling to the lever body, AISI 303 stainless steel screw and AISI 301 stainless steel return spring.
Other executions on request
Standard metric thread.
Special executions on request (For sufficient quantities)
Clamping element with different threadings and lenghts.
Features and applications
Particularly suitable when the lever turning angle is limited owing to lack of space.
Stainless steel, thanks to its high resistance to corrosion, allows the application of these adjustable handles on machines and equipment in those sectors where laws or particular hygienic, climatic and environmental factors make it mandatory to use corrosion resistant materials.
Instruction of use
For clamping, lift the lever to disengage the clamping device toothing and bring it back to start position. By releasing the lever, the return spring automatically engages the toothing.
If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the hexagon socket front head screw (after having disengaged the lever).