EBK-C SOFT
Handles
EBK-C SOFT - Handles
RoHS status
EBK-C SOFT - Handles
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsMounting holeWeight
CodeDescriptionDLd1l1d 6Hhlbs
g
245103-*EBK.43 B-M8-C-SOFT-*1.69
43
2.11
53.5
1.28
32.5
0.69
17.5
-
M8
0.39
10
0.159
72
245105-*EBK.43 B-M10-C-SOFT-*1.69
43
2.11
53.5
1.28
32.5
0.69
17.5
-
M10
0.39
10
0.156
71
245203-*EBK.50 B-M8-C-SOFT-*1.97
50
2.36
60
1.46
37
0.79
20
-
M8
0.79
20
0.187
85
245205-*EBK.50 B-M10-C-SOFT-*1.97
50
2.36
60
1.46
37
0.79
20
-
M10
0.79
20
0.181
82
245207-*EBK.50 B-M12-C-SOFT-*1.97
50
2.36
60
1.46
37
0.79
20
-
M12
0.79
20
0.176
80
* Complete the code and the description of the standard item needed by adding the index of the colour of the cap (C2,....,C6), ex: 245203-C2 EBK.50 B-M8-C-SOFT-C2.
Material
High resilience polypropylene based (PP) technopolymer, coated with "soft-touch" thermoplastic elastomer (TPE) chemically bonded, hardness 70 Shore A. Resistant to solvents, oils, greases and other chemical agents. The coating material is certified in compliance with FDA (U.S. Food and Drug Administration).

Colour
Black, matte finish.

Assembly
Brass boss, tapped hole.

Centre cap
Polypropylene based (PP) technopolymer, in Ergostyle colours, matte finish; supplied assembled, press-fit assembly.

Features and applications
The surface, coated with "soft-touch" elastomer, improves the grip even in the presence of oils, greases and sweat from the hand. For this reason it is suitable for fitness machines, tools and machines for gardening and goods transport, high-precision instruments and disability aids.

Handles
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA