ESD line
The special conductive technopolymer (ESD-C Electrostatic Discharge Conductive) prevents the transfer of electrostatic discharge between bodies with different electric potential. The new antistatic elements line is suitable for ESD PROTECTED AREAS (EPA) where components which are susceptible to electrostatic discharges are to be handled with the minimum risk of damage.
The printed mark ESD-C on the surface of every single element identifies the particular antistatic feature according to EN 100015/1 and IEC 61340-5-1.
Designed for:
Assembly lines for electronic components
ESD-Protected Area (EPA)
RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa Standards | Main dimensions | Mounting hole | Weight |
|---|
| Code | Description | D | L | d1 | d2 | d3 | l2 | d 6H | h | lbs g |
|---|
| 154132 | BT.16 FP-M5-ESD-C | 0.63 16 | 0.51 13 | 0.43 11 | 0.35 9 | 0.24 6 | 0.2 5 | - M5 | 0.39 10 | 0.011 5 |
| 154232 | BT.20 FP-M6-ESD-C | 0.79 20 | 0.63 16 | 0.45 11.5 | 0.43 11 | 0.28 7 | 0.24 6 | - M6 | 0.47 12 | 0.015 7 |
| 154332 | BT.25 FP-M8-ESD-C | 0.98 25 | 0.75 19 | 0.63 16 | 0.59 15 | 0.35 9 | 0.31 8 | - M8 | 0.55 14 | 0.024 11 |
| 154432 | BT.32 FP-M10-ESD-C | 1.26 32 | 0.87 22 | 0.67 17 | 0.83 21 | 0.43 11 | 0.35 9 | - M10 | 0.63 16 | 0.029 13 |
Material
Polyamide based (PA) special antistatic technopolymer. Resistant to solvents, oils, greases and other chemical agents.
Colour
Black, matte finish.
Assembly
Brass boss, tapped through hole.
Features and applications
The special conductive technopolymer (ESD-C Electrostatic Discharge Conductive) prevents the transfer of electrostatic discharge between bodies with different electric potential. BT.FP-ESD knobs are suitable for ESD PROTECTED AREA (EPA) where components which are susceptible to electrostatic discharges are to be handled with the minimum risk of damage. The indelibly printed mark (ESD-C) on the surface of the knob identifies the particular antistatic feature according to EN 100015/1 and IEC 61340-5-1.