RoHS compliancy
The majority of the standard products available in the ELESA catalogue are compliant with the European Directive 2002/95/CE (RoHS directive, Restriction on Hazardous Substances).
However, there are some exceptions for some products which are not yet compliant owing to technological limits in the field of research in raw materials hence not due to ELESA's direct responsibility.By clicking on each product code in the table, you can directly check the status of the product as to RoHS compliancy.
All compliant products are supplied with a label showing the RoHS symbol.
| Elesa Standards | Main dimensions | Mounting hole | Weight |
|---|
| Code | Description | D | L | d1 | l2 | b | d 2B | h | lbs g |
|---|
| 908601 | CWN.32 B-10-32 | 1.26 32 | 0.65 16.5 | 0.47 12 | 0.14 3.5 | 0.24 6 | 10-32 - | 0.24 6 | 0.015 7 |
| 908602 | CWN.32 B-1/4-20 | 1.26 32 | 0.65 16.5 | 0.47 12 | 0.14 3.5 | 0.24 6 | 1/4-20 - | 0.31 8 | 0.013 6 |
| 908651 | CWN.40 B-1/4-20 | 1.57 40 | 0.83 21 | 0.53 13.5 | 0.18 4.5 | 0.26 6.5 | 1/4-20 - | 0.47 12 | 0.026 12 |
| 908652 | CWN.40 B-5/16-18 | 1.57 40 | 0.83 21 | 0.53 13.5 | 0.18 4.5 | 0.26 6.5 | 5/16-18 - | 0.51 13 | 0.024 11 |
| Elesa Standards | Main dimensions | Mounting hole | Weight |
|---|
| Code | Description | D | L | d1 | l2 | b | d 6H | h | lbs g |
|---|
| 8601 | CWN.32 B-M5 | 1.26 32 | 0.65 16.5 | 0.47 12 | 0.14 3.5 | 0.24 6 | - M5 | 0.24 6 | 0.015 7 |
| 8602 | CWN.32 B-M6 | 1.26 32 | 0.65 16.5 | 0.47 12 | 0.14 3.5 | 0.24 6 | - M6 | 0.31 8 | 0.013 6 |
| 8651 | CWN.40 B-M6 | 1.57 40 | 0.83 21 | 0.53 13.5 | 0.18 4.5 | 0.26 6.5 | - M6 | 0.47 12 | 0.026 12 |
| 8652 | CWN.40 B-M8 | 1.57 40 | 0.83 21 | 0.53 13.5 | 0.18 4.5 | 0.26 6.5 | - M8 | 0.51 13 | 0.024 11 |
Material
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.
Colour
Black, matte finish.
Assembly
Brass boss, tapped blind hole.
Ergonomy and design
The slightly convex marks on the wings offer a point where the fingers can be positioned to apply the maximum clamping force with the best grip.