MT-AT+IR
Crank handles with fold-away handle
MT-AT+IR - Crank handles with fold-away handle
RoHS status
MT-AT+IR - Crank handles with fold-away handle
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsMounting holeHandleC #L #Weight
CodeDescriptionRLDd1d3ll1l3d2l2H1H3dhHH2r[ft·lb]
[Nm]
[ft·lb]
[J]
lbs
g
944117MT.64-AT+IR A-3/82.52
64
3.39
86
1.04
26.5
0.79
20
0.63
16
0.89
22.5
0.35
9
1.24
31.5
0.59
15
0.98
25
0.69
17.5
1.22
31
0.375
-
0.79
20
1.77
45
0.55
14
0.63
16
88
120
8
11
0.196
89
944217MT.80-AT+IR A-3/83.15
80
4.17
106
1.18
30
0.94
24
0.67
17
1.02
26
0.43
11
1.46
37
0.71
18
1.22
31
0.93
23.5
1.46
37
0.375
-
0.98
25
2.36
60
0.55
14
0.65
16.5
147
200
11
15
0.286
130
944317MT.100-AT+IR A-1/23.94
100
5.04
128
1.32
33.5
0.94
24
0.83
21
1.2
30.5
0.39
10
1.59
40.5
0.71
18
1.22
31
0.98
25
1.54
39
0.500
-
0.94
24
2.56
65
0.73
18.5
0.81
20.5
155
210
20
27
0.441
200
944417MT.130-AT+IR A-5/85.12
130
6.38
162
1.54
39
1.34
34
0.98
25
1.38
35
0.55
14
1.93
49
1.02
26
1.69
43
1.34
34
1.93
49
0.625
-
1.18
30
2.56
65
0.73
18.5
0.81
20.5
258
350
33
45
0.727
330
944517MT.160-AT+IR A-3/46.3
160
7.76
197
1.73
44
1.36
34.5
1.06
27
1.56
39.5
0.59
15
2.15
54.5
1.02
26
1.69
43
1.42
36
2.13
54
0.750
-
1.18
30
3.15
80
0.73
18.5
0.87
22
346
470
41
55
0.815
370
# See Technical Data for maximum applicable torque (C) and impact strength (L).
Material
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour
Black, matte finish.

Assembly
Black-oxide steel boss, standard reamed hole.

Fold-away handle
Type IR.620 in technopolymer.

Features and applications
The reticular structure of the crank arm and the technopolymer used make this handle very strong and therefore suitable for transmitting high torque values.

Special executions on request (for sufficient quantities)
Threaded brass boss.

Other executions on request
Standard metric holes.

Crank handles with fold-away handle
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA