MT-AT
Crank handles with revolving handle
MT-AT - Crank handles with revolving handle
RoHS status
MT-AT - Crank handles with revolving handle
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsMounting holeHandleC #L #Weight
CodeDescriptionRLDd1d3ll1l3d2l2H1H2dhH[ft·lb]
[Nm]
[ft·lb]
[J]
lbs
g
944053MT.50-AT A-5/161.97
50
2.72
69
0.89
22.5
0.71
18
0.51
13
0.81
20.5
0.35
9
1.16
29.5
0.59
15
0.91
23
0.73
18.5
2.6
66
0.312
-
0.71
18
1.38
35
59
80
5
7
0.121
55
944113MT.64-AT A-3/8 2.52
64
3.39
86
1.04
26.5
0.79
20
0.63
16
0.89
22.5
0.35
9
1.24
31.5
0.59
15
0.98
25
0.69
17.5
3.07
78
0.375
-
0.79
20
1.77
45
88
120
8
11
0.181
82
944213MT.80-AT A-3/8 3.15
80
4.17
106
1.18
30
0.94
24
0.67
17
1.02
26
0.43
11
1.46
37
0.71
18
1.22
31
0.93
23.5
3.9
99
0.375
-
0.98
25
2.36
60
147
200
11
15
0.26
118
944313MT.100-AT A-1/2 3.94
100
5.04
128
1.32
33.5
0.94
24
0.83
21
1.2
30.5
0.39
10
1.59
40.5
0.71
18
1.22
31
0.98
25
4.17
106
0.500
-
0.94
24
2.56
65
155
210
20
27
0.419
190
944413MT.130-AT A-5/8 5.12
130
6.38
162
1.54
39
1.34
34
0.98
25
1.38
35
0.55
14
1.93
49
1.02
26
1.69
43
1.28
32.5
4.45
113
0.625
-
1.18
30
2.56
65
258
350
33
45
0.738
335
944513MT.160-AT A-3/4 6.3
160
7.76
197
1.73
44
1.36
34.5
1.06
27
1.56
39.5
0.59
15
2.15
54.5
1.02
26
1.69
43
1.42
36
5.35
136
0.750
-
1.18
30
3.15
80
346
470
41
55
0.826
375
# See Technical Data for maximum applicable torque (C) and impact strength (L).
Material
Glass-fibre reinforced polyamide based (PA) technopolymer. Resistant to solvents, oils, greases and other chemical agents.

Colour
Black, matte finish.

Assembly
Black-oxide steel boss,standard reamed hole.

Revolving handle
Type I.621 in technopolymer, non-dismountable.

Features and applications
The reticular structure of the crank arm and the technopolymer used make this handle very strong and therefore suitable for transmitting high torque values.

Special executions on request (for sufficient quantities)
Threaded brass boss.

Other executions on request
Standard metric holes.

Crank handles with revolving handle
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA