EBK-H SOFT
Handles with magnifying lens
EBK-H SOFT - Handles with magnifying lens
RoHS status
EBK-H SOFT - Handles with magnifying lens
Login
To download or ask for , log-in and select directly a code.
Elesa StandardsMain dimensionsMounting holeWeight
CodeDescriptionDLd1l1Sd 6Hhlbs
g
245104EBK.43 B-M8-H-SOFT 1.69
43
2.11
53.5
1.28
32.5
0.69
17.5
0.79
20
-
M8
0.39
10
0.159
72
245106EBK.43 B-M10-H-SOFT1.69
43
2.11
53.5
1.28
32.5
0.69
17.5
0.79
20
-
M10
0.39
10
0.156
71
245204EBK.50 B-M8-H-SOFT1.97
50
2.36
60
1.46
37
0.79
20
0.98
25
-
M8
0.79
20
0.187
85
245206EBK.50 B-M10-H-SOFT1.97
50
2.36
60
1.46
37
0.79
20
0.98
25
-
M10
0.79
20
0.181
82
245208EBK.50 B-M12-H-SOFT 1.97
50
2.36
60
1.46
37
0.79
20
0.98
25
-
M12
0.79
20
0.176
80
Material
High resilience polypropylene based (PP) technopolymer, coated with "soft-touch" thermoplastic elastomer (TPE) chemically bonded, hardness 70 Shore A. Resistant to solvents, oils, greases and other chemical agents. The coating material is certified in compliance with FDA (U.S. Food and Drug Administration).

Colour
Black, matte finish.

Assembly
Brass boss, tapped hole.

Magnifying lens
Transparent polyamide based (PA-T) technopolymer. Resistant to solvents, oils, greases, petrol and other chemical agents (avoid contact with alcohol). Press-fit assembly. It improves the visibility of the labels.

Features and applications
The surface, coated with "soft-touch" elastomer, improves the grip even in the presence of oils, greases and sweat from the hand. For this reason it is suitable for fitness machines, tools and machines for gardening and goods transport, high-precision instruments and disability aids.

Accessories on request
Self-adhesive labels MA. with standard marks and symbols to be ordered separately.

Label assembly instructions
Stick the self-adhesive label (printed on the adhesive side) to the inner surface of the magnifying lens by pressing from the centre to the external side to avoid air bubbles. Assemble the magnifying lens to the handle face recess by gently tapping with a wooden or plastic mallet, until firmly in place. The label is therefore protected by the watertight magnifying lens.

Handles with magnifying lens
QUOTATIONS REQUEST AREA
Select Boss cap Colour
DOWNLOAD AREA